IESNA:LM-63-2002
[TEST]P1559548
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S485D927-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 980
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
998.8 990.6 985.7 975.9 966.8 956.3 938.8 916.9 900.4 881.7
850.1 811.1 780.9 746.1 688.8 622 574.4 527.7 459.4 395.6
358.1 322.4 275.2 232.6 206.5 182.3 149.3 121.2 102.4 85.9
64.1 43.5 32 22 9.2 2.3 0
998.8 997.3 994.3 977.6 957.9 927.6 876.5 825.1 792.1 760.7
713.6 666.5 634.4 601.7 549.9 494.3 455.9 419.4 366.1 316.4
286.4 258.2 219.5 185.2 163.8 144 116.8 92.9 77 63.1
44.5 28.3 20.3 13.7 5.8 1.5 0
998.8 1004 1003 979.3 949 899 814.2 733.2 683.8 639.8
577 521.8 488 457.3 411.1 366.7 337.4 311.1 272.7 237.2
214.7 194.1 163.8 137.8 121.1 105.8 84.2 64.6 51.5 40.4
24.9 13.2 8.6 5.5 2.5 0.7 0
998.8 1002.6 992 933.8 881.2 820 724.6 640.4 590.6 545.9
483.6 430.9 398.5 369.9 328.2 289.6 265.1 243.4 212 183.2
164.6 148.5 124.3 103.9 91 78.8 61 44.3 34.7 26.6
15.6 7.9 5 3.1 1.7 0.5 0
998.8 998.6 974.4 872.6 793.7 724.2 626 547.3 502.3 460.9
404.5 357.8 328.1 301.5 263.8 229.4 208.1 189.3 162.2 137.6
121.6 109.2 90.3 74.5 65 55.5 40.9 26.7 20.7 15.9
9.8 5.8 3.9 2.7 1.7 0.5 0
998.8 996.4 954.7 821.4 729.4 654.9 557.8 482.8 440.6 401.6
349.3 306.3 278.7 253.5 218.8 187.6 168.6 151.6 128.5 107.8
94.5 84.8 69.7 56.6 48 39.7 28 16.8 13 10.1
6.7 4.7 3.4 2.5 1.7 0.6 0
998.8 996.2 932.9 780.2 688.2 612.1 520.2 446.9 405.2 367.8
318.1 276.4 250.2 226.1 193.2 164.3 146.4 130.3 111 94
83.3 75.2 62.5 50.1 39.9 31.3 22.1 14.6 11.4 9.2
6.5 4.5 3.4 2.5 1.7 0.8 0
998.8 996.3 914.5 745 652.9 576.1 488.4 416.4 375.5 339.7
292 251.2 226.1 202.7 171.4 144.5 127.8 112.8 96.6 82.7
74.2 67.3 56.3 43.8 32.7 24.5 17.4 12.8 10.1 8.3
6.2 4.3 3.4 2.5 1.7 0.9 0
998.8 997.1 906.9 728.1 635.1 560.8 474.2 402.2 362.5 328.1
281.6 240.1 215.2 191.6 161.2 135.3 119.4 106.9 91.8 78.8
71.1 64 52.8 38.3 28.3 22.2 15.8 11.8 9.3 7.8
5.7 4 3.1 2.2 1.4 0.7 0
998.8 997.9 899.3 711.1 617.3 545.4 459.9 388 349.5 316.6
271.2 228.9 204.2 180.4 151 126.1 111 100.9 87 74.9
68.1 60.8 49.2 32.7 24 19.9 14.3 10.9 8.6 7.2
5.1 3.8 2.9 1.9 1.1 0.5 0
998.8 997.1 906.9 728.1 635.1 560.8 474.2 402.2 362.5 328.1
281.6 240.1 215.2 191.6 161.2 135.3 119.4 106.9 91.8 78.8
71.1 64 52.8 38.3 28.3 22.2 15.8 11.8 9.3 7.8
5.7 4 3.1 2.2 1.4 0.7 0
998.8 996.3 914.5 745 652.9 576.1 488.4 416.4 375.5 339.7
292 251.2 226.1 202.7 171.4 144.5 127.8 112.8 96.6 82.7
74.2 67.3 56.3 43.8 32.7 24.5 17.4 12.8 10.1 8.3
6.2 4.3 3.4 2.5 1.7 0.9 0
998.8 996.2 932.9 780.2 688.2 612.1 520.2 446.9 405.2 367.8
318.1 276.4 250.2 226.1 193.2 164.3 146.4 130.3 111 94
83.3 75.2 62.5 50.1 39.9 31.3 22.1 14.6 11.4 9.2
6.5 4.5 3.4 2.5 1.7 0.8 0
998.8 996.4 954.7 821.4 729.4 654.9 557.8 482.8 440.6 401.6
349.3 306.3 278.7 253.5 218.8 187.6 168.6 151.6 128.5 107.8
94.5 84.8 69.7 56.6 48 39.7 28 16.8 13 10.1
6.7 4.7 3.4 2.5 1.7 0.6 0
998.8 998.6 974.4 872.6 793.7 724.2 626 547.3 502.3 460.9
404.5 357.8 328.1 301.5 263.8 229.4 208.1 189.3 162.2 137.6
121.6 109.2 90.3 74.5 65 55.5 40.9 26.7 20.7 15.9
9.8 5.8 3.9 2.7 1.7 0.5 0
998.8 1002.6 992 933.8 881.2 820 724.6 640.4 590.6 545.9
483.6 430.9 398.5 369.9 328.2 289.6 265.1 243.4 212 183.2
164.6 148.5 124.3 103.9 91 78.8 61 44.3 34.7 26.6
15.6 7.9 5 3.1 1.7 0.5 0
998.8 1004 1003 979.3 949 899 814.2 733.2 683.8 639.8
577 521.8 488 457.3 411.1 366.7 337.4 311.1 272.7 237.2
214.7 194.1 163.8 137.8 121.1 105.8 84.2 64.6 51.5 40.4
24.9 13.2 8.6 5.5 2.5 0.7 0
998.8 997.3 994.3 977.6 957.9 927.6 876.5 825.1 792.1 760.7
713.6 666.5 634.4 601.7 549.9 494.3 455.9 419.4 366.1 316.4
286.4 258.2 219.5 185.2 163.8 144 116.8 92.9 77 63.1
44.5 28.3 20.3 13.7 5.8 1.5 0
998.8 990.6 985.7 975.9 966.8 956.3 938.8 916.9 900.4 881.7
850.1 811.1 780.9 746.1 688.8 622 574.4 527.7 459.4 395.6
358.1 322.4 275.2 232.6 206.5 182.3 149.3 121.2 102.4 85.9
64.1 43.5 32 22 9.2 2.3 0
998.8 997.3 994.3 977.6 957.9 927.6 876.5 825.1 792.1 760.7
713.6 666.5 634.4 601.7 549.9 494.3 455.9 419.4 366.1 316.4
286.4 258.2 219.5 185.2 163.8 144 116.8 92.9 77 63.1
44.5 28.3 20.3 13.7 5.8 1.5 0
998.8 1004 1003 979.3 949 899 814.2 733.2 683.8 639.8
577 521.8 488 457.3 411.1 366.7 337.4 311.1 272.7 237.2
214.7 194.1 163.8 137.8 121.1 105.8 84.2 64.6 51.5 40.4
24.9 13.2 8.6 5.5 2.5 0.7 0
998.8 1002.6 992 933.8 881.2 820 724.6 640.4 590.6 545.9
483.6 430.9 398.5 369.9 328.2 289.6 265.1 243.4 212 183.2
164.6 148.5 124.3 103.9 91 78.8 61 44.3 34.7 26.6
15.6 7.9 5 3.1 1.7 0.5 0
998.8 998.6 974.4 872.6 793.7 724.2 626 547.3 502.3 460.9
404.5 357.8 328.1 301.5 263.8 229.4 208.1 189.3 162.2 137.6
121.6 109.2 90.3 74.5 65 55.5 40.9 26.7 20.7 15.9
9.8 5.8 3.9 2.7 1.7 0.5 0
998.8 996.4 954.7 821.4 729.4 654.9 557.8 482.8 440.6 401.6
349.3 306.3 278.7 253.5 218.8 187.6 168.6 151.6 128.5 107.8
94.5 84.8 69.7 56.6 48 39.7 28 16.8 13 10.1
6.7 4.7 3.4 2.5 1.7 0.6 0
998.8 996.2 932.9 780.2 688.2 612.1 520.2 446.9 405.2 367.8
318.1 276.4 250.2 226.1 193.2 164.3 146.4 130.3 111 94
83.3 75.2 62.5 50.1 39.9 31.3 22.1 14.6 11.4 9.2
6.5 4.5 3.4 2.5 1.7 0.8 0
998.8 996.3 914.5 745 652.9 576.1 488.4 416.4 375.5 339.7
292 251.2 226.1 202.7 171.4 144.5 127.8 112.8 96.6 82.7
74.2 67.3 56.3 43.8 32.7 24.5 17.4 12.8 10.1 8.3
6.2 4.3 3.4 2.5 1.7 0.9 0
998.8 997.1 906.9 728.1 635.1 560.8 474.2 402.2 362.5 328.1
281.6 240.1 215.2 191.6 161.2 135.3 119.4 106.9 91.8 78.8
71.1 64 52.8 38.3 28.3 22.2 15.8 11.8 9.3 7.8
5.7 4 3.1 2.2 1.4 0.7 0
998.8 997.9 899.3 711.1 617.3 545.4 459.9 388 349.5 316.6
271.2 228.9 204.2 180.4 151 126.1 111 100.9 87 74.9
68.1 60.8 49.2 32.7 24 19.9 14.3 10.9 8.6 7.2
5.1 3.8 2.9 1.9 1.1 0.5 0
998.8 997.1 906.9 728.1 635.1 560.8 474.2 402.2 362.5 328.1
281.6 240.1 215.2 191.6 161.2 135.3 119.4 106.9 91.8 78.8
71.1 64 52.8 38.3 28.3 22.2 15.8 11.8 9.3 7.8
5.7 4 3.1 2.2 1.4 0.7 0
998.8 996.3 914.5 745 652.9 576.1 488.4 416.4 375.5 339.7
292 251.2 226.1 202.7 171.4 144.5 127.8 112.8 96.6 82.7
74.2 67.3 56.3 43.8 32.7 24.5 17.4 12.8 10.1 8.3
6.2 4.3 3.4 2.5 1.7 0.9 0
998.8 996.2 932.9 780.2 688.2 612.1 520.2 446.9 405.2 367.8
318.1 276.4 250.2 226.1 193.2 164.3 146.4 130.3 111 94
83.3 75.2 62.5 50.1 39.9 31.3 22.1 14.6 11.4 9.2
6.5 4.5 3.4 2.5 1.7 0.8 0
998.8 996.4 954.7 821.4 729.4 654.9 557.8 482.8 440.6 401.6
349.3 306.3 278.7 253.5 218.8 187.6 168.6 151.6 128.5 107.8
94.5 84.8 69.7 56.6 48 39.7 28 16.8 13 10.1
6.7 4.7 3.4 2.5 1.7 0.6 0
998.8 998.6 974.4 872.6 793.7 724.2 626 547.3 502.3 460.9
404.5 357.8 328.1 301.5 263.8 229.4 208.1 189.3 162.2 137.6
121.6 109.2 90.3 74.5 65 55.5 40.9 26.7 20.7 15.9
9.8 5.8 3.9 2.7 1.7 0.5 0
998.8 1002.6 992 933.8 881.2 820 724.6 640.4 590.6 545.9
483.6 430.9 398.5 369.9 328.2 289.6 265.1 243.4 212 183.2
164.6 148.5 124.3 103.9 91 78.8 61 44.3 34.7 26.6
15.6 7.9 5 3.1 1.7 0.5 0
998.8 1004 1003 979.3 949 899 814.2 733.2 683.8 639.8
577 521.8 488 457.3 411.1 366.7 337.4 311.1 272.7 237.2
214.7 194.1 163.8 137.8 121.1 105.8 84.2 64.6 51.5 40.4
24.9 13.2 8.6 5.5 2.5 0.7 0
998.8 997.3 994.3 977.6 957.9 927.6 876.5 825.1 792.1 760.7
713.6 666.5 634.4 601.7 549.9 494.3 455.9 419.4 366.1 316.4
286.4 258.2 219.5 185.2 163.8 144 116.8 92.9 77 63.1
44.5 28.3 20.3 13.7 5.8 1.5 0
998.8 990.6 985.7 975.9 966.8 956.3 938.8 916.9 900.4 881.7
850.1 811.1 780.9 746.1 688.8 622 574.4 527.7 459.4 395.6
358.1 322.4 275.2 232.6 206.5 182.3 149.3 121.2 102.4 85.9
64.1 43.5 32 22 9.2 2.3 0
